IESNA:LM-63-2002
[TEST]P1388766
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-727-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30939.7
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
212.5 253.4 351.5 670.3 1798.3 3057.2 4217.9 4970.0 5713.8 6670.2 7888.2 9147.0 10896.3 12547.5 13937.2 15106.1 16185.1 17239.6 
18359.5 19839.0 21547.4 23157.8 23574.6 22879.8 21719.1 20394.9 19381.2 18531.1 15310.4 9989.0 4782.0 2313.3 1226.1 498.6 286.1 
155.3 89.9 0.0 
212.5 261.6 351.5 653.9 1667.6 3008.1 4095.3 4912.7 5713.8 6662.0 7765.6 9179.7 10839.1 12335.0 13749.2 14909.9 15980.7 16986.2 
18130.6 19561.1 21334.9 22986.1 23558.3 22863.5 21629.2 20354.0 19291.3 18400.3 15335.0 10013.5 4880.1 2313.3 1234.3 482.3 277.9 
147.1 89.9 0.0 
212.5 253.4 335.1 637.6 1528.6 2771.1 4013.6 4847.4 5648.4 6564.0 7659.3 9048.9 10487.6 11983.5 13217.8 14092.5 14975.3 16054.3 
17288.6 18743.6 20754.5 23067.8 24171.4 23721.8 22258.6 20803.6 19814.5 19005.2 16234.1 11027.1 5664.8 2615.8 1242.5 465.9 294.3 
163.5 98.1 0.0 
212.5 253.4 318.8 547.7 1316.1 2509.5 3629.4 4610.3 5452.3 6351.4 7405.9 8681.1 10013.5 11337.7 12457.6 13389.5 14018.9 14967.1 
16283.2 17934.4 20239.5 22642.8 24539.2 24637.3 23370.3 21670.0 20550.2 19806.3 17386.7 13021.6 7299.6 3318.8 1463.2 531.3 294.3 
188.0 122.6 0.0 
212.5 253.4 310.6 465.9 956.4 1945.5 3073.5 4201.6 5117.1 5983.6 6956.3 8166.1 9441.3 10806.4 11959.0 12956.2 13651.1 14206.9 15032.5 
16389.4 18522.9 21506.6 24326.7 25356.6 24400.3 22675.5 21596.5 20852.6 18531.1 15253.2 9825.5 4471.3 2002.7 743.9 335.1 228.9 
163.5 0.0 
212.5 245.2 294.3 384.2 653.9 1267.0 2297.0 3310.6 4438.6 5378.7 6269.7 7283.3 8435.9 9572.1 10888.2 11942.6 12784.6 13405.8 13863.6 
14664.7 15923.5 18196.0 21743.6 24580.1 25315.8 23615.5 22405.7 21498.4 19430.3 16528.4 12490.3 7381.4 3711.1 1455.0 515.0 302.4 
220.7 0.0 
212.5 245.2 269.8 327.0 441.4 711.2 1234.3 2084.4 3016.3 4046.3 5043.5 6122.5 7054.4 8068.0 9171.6 10299.6 11264.2 12147.0 12809.1 
13487.6 14337.7 15678.3 17819.9 21106.0 24392.1 25536.5 24841.7 23942.5 20746.3 17223.2 13757.3 11010.8 6989.0 3302.4 1340.6 
433.2 294.3 0.0 
212.5 237.1 261.6 302.4 376.0 506.8 842.0 1389.6 2215.2 3081.7 4054.4 5068.1 6057.1 7054.4 8035.3 9147.0 10111.6 11100.7 11926.3 12760.1 
13618.4 14746.4 16471.2 19021.6 22569.2 25201.3 25716.3 25430.2 22659.1 18702.8 14836.3 11844.5 8534.0 4798.3 2010.9 564.0 
335.1 0.0 
212.5 228.9 253.4 286.1 327.0 400.5 564.0 825.6 1332.4 2027.2 2852.8 3727.5 4692.0 5664.8 6686.6 7716.5 8705.6 9727.4 10700.1 11640.2 
12629.3 13798.2 15343.1 17362.2 19969.8 23215.0 24702.7 25160.5 24522.9 21555.6 17476.6 13454.9 9555.7 6228.8 2762.9 915.5 
384.2 0.0 
212.5 228.9 237.1 253.4 261.6 286.1 310.6 359.7 425.1 539.5 727.5 1005.4 1389.6 1937.3 2574.9 3286.1 4054.4 4961.8 5934.5 7029.9 8215.2 9604.8 
11256.0 13234.2 15514.8 17950.7 19430.3 20378.5 21890.7 21089.7 17476.6 12114.3 7299.6 3833.7 1610.3 474.1 310.6 0.0 
212.5 220.7 220.7 220.7 228.9 228.9 228.9 237.1 228.9 237.1 237.1 245.2 261.6 277.9 327.0 376.0 449.6 547.7 678.5 866.5 1103.5 1463.2 1945.5 2713.9 
3972.7 6196.1 8092.5 9277.8 10953.5 9367.7 6841.9 4806.5 3163.4 1634.9 474.1 114.4 32.7 0.0 
212.5 212.5 212.5 204.4 204.4 204.4 204.4 196.2 188.0 188.0 188.0 188.0 179.8 171.7 171.7 171.7 179.8 196.2 212.5 237.1 269.8 294.3 335.1 392.4 515.0 874.6 
1307.9 1724.8 2812.0 2983.6 2109.0 1283.4 743.9 343.3 139.0 57.2 24.5 0.0 
212.5 204.4 204.4 196.2 188.0 188.0 179.8 171.7 163.5 163.5 155.3 147.1 139.0 130.8 114.4 106.3 98.1 98.1 98.1 98.1 98.1 98.1 89.9 89.9 73.6 65.4 65.4 
65.4 81.7 98.1 73.6 65.4 65.4 49.0 32.7 24.5 24.5 0.0 
212.5 196.2 188.0 171.7 163.5 155.3 147.1 130.8 122.6 106.3 89.9 81.7 65.4 57.2 49.0 40.9 32.7 32.7 24.5 16.3 16.3 16.3 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 0.0 0.0 8.2 
8.2 16.3 16.3 16.3 0.0 
212.5 188.0 171.7 155.3 139.0 130.8 114.4 98.1 81.7 65.4 57.2 40.9 32.7 24.5 16.3 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.2 8.2 
16.3 16.3 0.0 
212.5 179.8 155.3 139.0 122.6 98.1 89.9 73.6 57.2 40.9 32.7 16.3 16.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.2 8.2 
16.3 0.0 
212.5 171.7 147.1 122.6 106.3 89.9 65.4 49.0 40.9 24.5 16.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.2 
8.2 0.0 
212.5 171.7 139.0 114.4 89.9 73.6 57.2 40.9 32.7 16.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.2 
0.0 
212.5 163.5 139.0 106.3 89.9 73.6 49.0 32.7 24.5 16.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
212.5 171.7 139.0 106.3 89.9 65.4 49.0 40.9 24.5 16.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
212.5 171.7 139.0 114.4 89.9 65.4 57.2 40.9 32.7 16.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
212.5 171.7 139.0 114.4 89.9 65.4 57.2 40.9 32.7 24.5 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
